Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Ojop
toggle20latches
Toggle latch Medium size
Ojop
toggle20latches
Toggle latch Medium size
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Toggle latch Natural Steel Medium size for welding 702 TLA
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
Предпросмотр
PREVIEWPERLINE
ORDERNO
friction screw
FRICTION_SCREW
handle color
HANDLE_COLOR
item number
ITEM_NUMBER
length
LENGTH
material
MATERIAL
padlockable
PADLOCKABLE
product group
PRODUCT_GROUP
safety catch
SAFETY_CATCH
size
SIZE
surface treatment
SURFACE_TREATMENT
type of base plate
TYPE_OF_BASE_PLATE
type of eyeloop
TYPE_OF_EYELOOP
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
Stainless steel Over centre Toggle latch Medium size 702 LC
No
Natural
54200
107-122 mm
316 Stainless steel
Yes
700 Series
No
Medium
Electropolished
Countersunk mounting holes
Triangle screw-loop
Pull-action latch Natural Steel Medium size for welding 702 BTA
No
Natural
520201
87-111 mm
Steel
No
700 Series
No
Medium
Natural
No mounting holes (for welding)
Bent T-screw
Over center latch Natural Steel Medium for welding 702 HA
No
Natural
520202
88-112 mm
Steel
No
700 Series
No
Medium
Natural
No mounting holes (for welding)
Hook screw
Tension latch Natural Steel Medium size for welding 702 HA
No
Natural
520204
70-94 mm
Steel
No
700 Series
No
Medium
Natural
No mounting holes (for welding)
Flat Hook screw
Tension latch Zinc plated Steel Medium size for welding 702 A
No
Natural
520211
98-122 mm
Steel
No
700 Series
No
Medium
Zinc plated with CLEAR passivate
No mounting holes (for welding)
Hinged triangle screw-loop
Pull-action latch Natural Steel Medium for welding 702 BTSA
No
Natural
520301
87-111 mm
Steel
No
700 Series
No
Medium
Natural
No mounting holes (for welding)
Bent T-screw
Over centre latch Natural Steel Medium for welding 702 HSA
No
Natural
520302
88-112 mm
Steel
No
700 Series
No
Medium
Natural
No mounting holes (for welding)
Hook screw
Overcenter latch Natural Steel Medium for welding 702 TSA
No
Natural
520303
94-112 mm
Steel
No
700 Series
No
Medium
Natural
No mounting holes (for welding)
T-screw
Toggle catch Natural Steel Medium size for welding 702 BTLA
No
Natural
520401
98-111 mm
Steel
Yes
700 Series
No
Medium
Natural
No mounting holes (for welding)
Bent T-screw
Adjustable latch Natural Steel Medium for welding 702 HLA
No
Natural
520402
98-112 mm
Steel
Yes
700 Series
No
Medium
Natural
No mounting holes (for welding)
Hook screw
Toggle latch Natural Steel Medium size for welding 702 TLA
No
Natural
520403
98-112 mm
Steel
Yes
700 Series
No
Medium
Natural
No mounting holes (for welding)
T-screw
Adjustable Toggle latch Zinc plated Steel Medium 702 BTC
No
Natural
520501
87-111 mm
Steel
No
700 Series
No
Medium
Zinc plated with CLEAR passivate
Countersunk mounting holes
Bent T-screw
Over centre Toggle latch Zinc plated Steel Medium 702 HC
No
Natural
520502
88-112 mm
Steel
No
700 Series
No
Medium
Zinc plated with CLEAR passivate
Countersunk mounting holes
Hook screw
Adjustable latch Zinc plated Steel Medium size 702 TC
No
Natural
520503
94-112 mm
Steel
No
700 Series
No
Medium
Zinc plated with CLEAR passivate
Countersunk mounting holes
T-screw
Chrome plated adjustable Toggle latch Medium size 702 C
No
Natural
520519
98-122 mm
Steel
No
700 Series
No
Medium
Chrome plated
Countersunk mounting holes
Hinged triangle screw-loop
Pull-action latch Yellow color Steel Medium size 702 SC
No
Natural
520611
98-122 mm
Steel
No
700 Series
No
Medium
Zinc plated with YELLOW passivate
Countersunk mounting holes
Hinged triangle screw-loop
Chrome plated adjustable Tension latch Medium size 702 SC
No
Natural
520619
98-122 mm
Steel
No
700 Series
No
Medium
Chrome plated
Countersunk mounting holes
Hinged triangle screw-loop
Adjustable Overcenter Toggle latch Zinc plated 702 BTLC
No
Natural
520701
98-111 mm
Steel
Yes
700 Series
No
Medium
Zinc plated with CLEAR passivate
Countersunk mounting holes
Bent T-screw
Adjustable Over centre latch Zinc plated Medium 702 HLC
No
Natural
520702
98-112 mm
Steel
Yes
700 Series
No
Medium
Zinc plated with CLEAR passivate
Countersunk mounting holes
Hook screw
Показать сжатый показ (84 продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Ojop
- Toggle latch Medium size
Идентификационный номер
Toggle latch Natural Steel Medium size for welding 702 TLA
Последнее изменение
14.01.2020 07:55:12
Единица
Ключевое слово
Toggle Latches
Классификации
CNS
CNSERPBASE Object Properties
Order Number
Toggle latch Natural Steel Medium size for welding 702 TLA